611,647 (gdb)
611,648 &"load B:\\\\home\\\\eb6\\\\bootloader\\\\Debug\\\\LPC55S69_Bootloader.axf\n"
611,648 ~"Loading section .text, size 0x130 lma 0x0\n"
611,648 26+download,{section=".text",section-size="304",total-size="1801748"}
611,648 26+download,{section=".text",section-sent="304",section-size="304",total-sent="304",total-si\
ze="1801748"}
611,648 ~"Loading section .commands, size 0x3c lma 0x9ae00\n"
611,648 26+download,{section=".commands",section-size="60",total-size="1801748"}
611,648 ~"Loading section .startvector, size 0x4 lma 0x9b000\n"
611,648 26+download,{section=".startvector",section-size="4",total-size="1801748"}
611,648 ~"Loading section .text, size 0x2690 lma 0x9b004\n"
611,648 26+download,{section=".text",section-size="9872",total-size="1801748"}
611,650 ~"Loading section .data, size 0x8 lma 0x9d694\n"
611,650 26+download,{section=".data",section-size="8",total-size="1801748"}
611,663 27interpreter-exec mi2 "-break-insert -t -f main"
611,788 28-list-thread-groups
615,695 &"Error finishing flash operation\n"
615,695 26^error,msg="Error finishing flash operation"
615,695 (gdb)
615,695 &"monitor selectcore 0\n"
615,695 @"Command Executed successfully: selectcore 0\r\n"
615,695 ^done
615,695 (gdb)
615,695 &"interpreter-exec mi2 \"-break-insert -t -f main\"\n"
615,702 &"warning: could not convert 'main' from the host encoding (CP1252) to UTF-32.\nThis normall\
y should not happen, please file a bug report."
615,702 &"\n"
615,705 ~"Note: automatically using hardware breakpoints for read-only addresses.\n"
615,705 ^done,bkpt={number="1",type="breakpoint",disp="del",enabled="y",addr="0x0009b138",func="main\
",file="../source/LPC55S69_Bootloader.c",fullname="B:\\home\\eb6\\bootloader\\source\\LPC55S6\
9_Bootloader.c",line="150",thread-groups=["i1"],times="0",original-location="main"}
615,705 27^done
615,705 (gdb)
615,705 29flushreg
continue
monitor refreshviews
continue
615,705 28^done,groups=[{id="i1",type="process",pid="42000",executable="B:\\home\\eb6\\bootlo\
ader\\Debug\\LPC55S69_Bootloader.axf"}]
615,705 (gdb)
615,705 &"flushreg\n"
615,705 ~"Register cache flushed.\n"
615,707 30-list-thread-groups i1
615,721 29^done
615,721 (gdb)
615,721 &"continue\n"
615,721 ~"Continuing.\n"
615,721 ^running
615,721 *running,thread-id="all"
615,721 (gdb)
615,766 &"warning: Exception condition detected on fd 528\n"