GUI Guider v1.2 released (link)
The latest version of GUI Guider was recently released by NXP. GUI Guider is a user-friendly graphical user interface development tool created by NXP that enables the rapid development of high quality displays with the open-source LVGL graphics library. GUI Guider's drag-and-drop editor makes it easy to utilize the many features of LVGL such as widgets, animations and styles to create a GUI with minimal or no coding at all.
This release of GUI Guider features:
New Development Tool capabilities
Search library of available LVGL widgets
Specify customer font sizes
Improved support and documentation of board support without relying on built-in templates
New or improved Widgets
Widgets and code base updated to work with LVGL 7.10.1
Improved event support
Additional memory leak checking feature
SDK and IDE Tool alignment
Support added for direct programming and code generation for IAR Embedded Workbench
Updated to align with MCUXpresso IDE 11.4.9
Updated to align with MCUXpresso SDK 2.10.x (which includes LVGL 7.10.1)
HW Acceleration capabilities
Image converter for VGLite performance improvement
New Device Target Supported
i.MX RT1010
LPC54S018M
LPC55S69
查看全文