GUI Guider 1.9.1 is Here!

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

GUI Guider 1.9.1 is Here!

GUI Guider 1.9.1 is Here!

gg191.gif

Dear developers, GUI Guider has new version now! In this version, we’ve introduced major updates designed to deliver a more powerful and efficient development experience. Whether you’re working in industrial control, smart home or consumer electronics, these updates will breathe new life into your projects!

Key Updates:

  1. Support more characters in project name
    hyphens (-) and at signs (@) are supported in project names from this version. Currently the allowed characters include letters, numbers, underscores (_), hyphens (-), and at signs (@).
  2. Custom folder path for code generation
    Support customizing the path of generated directory, eliminating manual copying operations and improving project development efficiency.
  3. Code editor autosave custom code
    Don't worry about forgetting to save custom code anymore! The new version automatically saves custom code for you.
  4. Image converter supports more functions (LVGL v9)
    Dither mode and stride automatic alignment functions are supported in LVGL v9 image conversion tool. dither mode optimizes the display effect of images, The combination of stride automatic alignment and VGLite GPU further enhances application performance.
  5. Industrial demo on MCX: agriculture control
    Add agricultural control templates that can run smoothly on the FRDM-MCXN947 target board, helping you quickly build a professional industrial control interface.
  6. Add Camera and Video support for i.MX 93 (LVGL v9)
    Camera and Video are supported for i.MX 93 EVK and FRDM-IMX 93 boards. users can develop their multimedia applications refer to the provided demos.
  7. New Target boards
    The version has added support for development boards such as FRDM-IMX91 (LVGL v9) and FRDM-RW612 (LVGL v9), expanding hardware compatibility and meeting more development needs.
  8. Add benchmarking demos (LVGL v9)
    Smart clock demo is added for i.MX RT700 to showcase the powerful graphics acceleration capabilities of VGLite GPU. FlashingImages and LVGLBenchmark demos are added for i.MX RT1060-EVKC to demonstrate the optimization of rendering speed.

Why do you choose GUI Guider?

  • Minimalist design and efficient development
    GUI Guider offers an intuitive drag-and-drop interface design tool, enabling rapid generation of high-quality LVGL code without complex programming. This significantly boosts development efficiency, allowing you to focus on creativity and functional implementation.
  • Keeping up with the latest technology and strong compatibility
    We continuously add support for the latest hardware platforms and operating systems, ensuring your projects remain at the forefront of technology while effortlessly addressing diverse requirements.
  • Rich examples and templates
    Whether for industrial applications, smart home appliances, or IoT devices, GUI Guider provides a variety of demos and templates to help you get started quickly, shortening the development cycle from concept to finished product.

Get the new version now!

Let’s download the latest GUI Guider now and experience these powerful new features! Whether you are a novice or a seasoned developer, GUI Guider will be your reliable assistant on the path of HMI development.

Download link:Get GUI Guider 1.9.1 now

Video tutorials:GUI Guider Academy

Official website:Visit NXP official website

Feedback:Community forum

Follow us for more development tips and the latest news!

GUI Guider, Make graphical interface development easier!

評価なし
バージョン履歴
最終更新日:
‎05-15-2025 01:17 AM
更新者: