AMF-DES-T2409 - DornerWorks: Xen on the i.MX 8 Applications Processors

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

AMF-DES-T2409 - DornerWorks: Xen on the i.MX 8 Applications Processors

AMF-DES-T2409 - DornerWorks: Xen on the i.MX 8 Applications Processors

The continued growth of processing capabilities and new features introduced with the ARM®v8 based System-on-Chip has made virtualization a realistic option for embedded system developers. With virtualization, system architects can design solutions that reduce the size, weight, power, and cost of legacy systems by consolidating disparate software functions onto a single chip, even if those different software functions require different operating systems or otherwise incompatible software stacks. Virtualization allows architects to partition and isolate software components with different safety, security, or licensing requirements. The virtual machine manager, or hypervisor, is the key piece of software technology enabling virtualization. Open source hypervisor, Xen, supports the ARMv8 processor family.

添付
評価なし
バージョン履歴
最終更新日:
‎10-24-2016 03:55 PM
更新者: