register fail:CodeWarrior for 68K Embedded Systems v3.2

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

register fail:CodeWarrior for 68K Embedded Systems v3.2

1,403件の閲覧回数
yq1497666
Contributor I

HI All:

    I'm currently using the MC68EN360. I've downloaded CodeWarrior for 68K Embedded Systems v3.2. However, I failed to register the floating license. The failure information is as follows:

 

12:57:00 (lmgrd) -----------------------------------------------
12:57:00 (lmgrd) Please Note:
12:57:00 (lmgrd)
12:57:00 (lmgrd) This log is intended for debug purposes only.
12:57:00 (lmgrd) In order to capture accurate license
12:57:00 (lmgrd) usage data into an organized repository,
12:57:00 (lmgrd) please enable report logging. Use Flexera's
12:57:00 (lmgrd) software license administration solution,
12:57:00 (lmgrd) FlexNet Manager, to readily gain visibility
12:57:00 (lmgrd) into license usage data and to create
12:57:00 (lmgrd) insightful reports on critical information like
12:57:00 (lmgrd) license availability and usage. FlexNet Manager
12:57:00 (lmgrd) can be fully automated to run these reports on
12:57:00 (lmgrd) schedule and can be used to track license
12:57:00 (lmgrd) servers and usage across a heterogeneous
12:57:00 (lmgrd) network of servers including Windows NT, Linux
12:57:00 (lmgrd) and UNIX.
12:57:00 (lmgrd)
12:57:00 (lmgrd) -----------------------------------------------
12:57:00 (lmgrd)
12:57:00 (lmgrd)
12:57:00 (lmgrd) Server's System Date and Time: Fri Feb 14 2025 12:57:00 ?D1???????????????
12:57:00 (lmgrd) pid 6188
12:57:00 (lmgrd) SLOG: Summary LOG statistics is enabled.
12:57:00 (lmgrd) license manager: can't initialize:No SERVER lines in license file.
12:57:00 (lmgrd) License Path: "C:\flexlm\license.dat"
12:57:00 (lmgrd) FlexNet Licensing error:-13,66

0 件の賞賛
返信
0 返答(返信)