Overview
The FAA now requires drone owners to register any device weighing more than 0.55 lbs. (250 g).
For drones currently in the field, enforcing this new law might be problematic, as it relies on the honor system to some extent. But for new devices, NXP offers an easy enforcement method.
How it Works
NXP’s drone registration solution uses low-cost NFC technology to easily enforce compliance.
- Manufacturers could include an NFC reader within the drone housing. NXP makes this step straightforward by providing reference designs for drop-into-place design ease.
- Upon registration, consumers could receive an official government-issued registration certificate that comprises an NXP encrypted NFC tag in adhesive label form.
- Upon adhesion to the drone housing, the drone control electronics would wirelessly read the certificate. If valid, the drone microcontroller enables functionality. If not, the drone will not power up.
Benefits
Electronic registration provides more than just ease to government regulatory bodies, it also facilitates regulation of that drone to ensure the safety of all citizens.
- Upon application of the registration certificate sticker, the NFC chip inside the sticker could convey identification information to the drone microcontroller, such as the registration number, model/serial number of the drone, and its zoning classification. Because this information would now be housed with the drone, drone manufacturers could choose to broadcast select details, such as the classification information, via appropriate long-range wireless communication while in flight.
- If the drone flew within restricted airspace (near airports, sensitive government sites, stadiums, large public events, etc.), flight controllers could obtain the classification information (something virtually impossible to obtain visually) from the drone and thereby verify its authority (or lack thereof) to travel within a particular space, in order to help prevent potential catastrophes.
Block Diagram

Recommended Products
Category |
Products |
Features |
RFID |
MIFARE DESFire EV2 | NXP |
- Contactless interface compliant with ISO/IEC 14443-2/3 A
- Fast data transfer: 106 kbit/s, 212 kbit/s, 424 kbit/s, 848 kbit/s
|
|
CLRC663 plus family | High-performance NFC frontends | NXP |
- Supports NFC Cockpit and NFC Reader Library
- RF standard compliance: ISO/IEC 14443A and MIFARE, NTAG® and SmartMX® families
|
Drone |
PX4 Robotic Drone FMU | RDDRONE-FMUK66 |
- Proven business-friendly open source software with available enterprise support: PX4, QGroundControl
- Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots
|
Rapid-IOT to Drone adapter board |
Rapid-IOT to Drone adapter board |
- Adapter board fully designed for Rapid IoT Prototyping Kit
- UAVCAN communication between drone and Rapid IOT
- Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk
|
NXP Rapid IoT Prototyping Kit |
Rapid IoT Prototyping Kit |
- Expandable to most IoT end-node use cases with 400+ Click boards™
- Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
|