POS Printer

Document created by Juan Rodarte Employee on Feb 10, 2020Last modified by Juan Rodarte Employee on Feb 10, 2020
Version 2Show Document
  • View in full screen mode

Overview

 

NXP offers PowerQUICC. and ColdFire. processors and a large selection of 8-bit MCUs that support common point-of-sale (POS) printer applications for retail and services industry customer receipts. Benefits include

  • Low cost and complexity
  • OS support to control print-heads, paper handling, character management, scanner inputs
  • Management of digital/analog inputs and controls
  • Multiple connectivity options
  • Flexibility to address multiple mixed-feature applications

 

Block Diagram

 

 

Recommended Products

 

Category NameMCU and MPU
32-bit Microprocessor with USB On-The-Go, Ethernet, PCI, DDR2/DDR controller and Encryption | NXP 32-bit MPU, 10/100 ETH, USB OTG, PCI.
i.MX258 Processors|Point of Sale (POS) | NXP 400 MHz Arm9, SVGA, 10/100 ETH, CAN, tamper detection, <1W
i.MX28 Applications Processors: Integrated Power Management Unit (PMU), Arm9 Core | NXP 454 MHz Arm9, SVGA, 10/100 ETH, CAN, PMU, <1W
i.MX 6Solo Applications Processors | Single Arm Cortex-A9 @ 1GHz | NXP 1 GHz Arm Cortex-A9, 2xWXGA, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU
8-bit Flexis QE MCUs | NXP Flexis Low-Power 8-bit MCU 4-128K Flash.

 

Category NamePower Management
3.0A 1.0MHz DDR Switch-Mode Power Supply | NXP Li-Ion Battery Charger, DDR Switch-Mode Power Supply (3.0A, 1MHz).

 

Category NameSignal Conditioning
MC33972 | MSDI with Suppressed Wakeup | NXP Switch Detector 22 contacts.
MSDI | NXP Switch Detector 22 contacts.

 

Category NamePrint Sensor
0 - 10kPa Integrated Pressure Sensor | NXP Sensor On-Chip Signal Conditioned, Temperature Compensated and Calibrated.

 

Category NameMotor Driver
MC33880 | Octal Serial Switch with SPI | NXP Configurable Octal Serial Switch (LSS / HSS) for Motor Drive.
MC34931 | H-Bridge, Brushed DC Motor Driver | NXP H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 11kHz
MC34932 | H-Bridge, Brushed DC Motor Driver | NXP H-Bridge Brushed DC/Stepper Motor Driver, 5-28V, 5A, 11kHz
MC33886 | H-Bridge, Brushed DC Motor Driver | NXP H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 10kHz
MC33926 | H-Bridge, Brushed DC Motor Driver | NXP H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 20kHz
Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP H-Bridge Brushed DC/Stepper Motor Driver, 2-8.6V, 1.4A, 200kHz
H-Bridge DC Motor Driver 2-15 V 3.8 A 200 kHz | NXP H-Bridge Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz

 

Documentation

 

Application Notes:

Attachments

    Outcomes