An energy display is an easy way for a user to view all the information collected by the sensors around their home. This application needs to support multiple protocols such as Zigbee and IEEE802.15.4 in order to be able to share the information with all the sensors around it. The Sigfox protocol could also be included in the features of this display.
|
Category Name 1: |
Microcontroller |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
The LPC546xx MCU family combines power efficiency with multiple high-speed connectivity options, advanced timers, and analog features. The LPC546xx LCD Controller supports both Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) displays. It has a dedicated DMA controller, selectable display resolution (up to 1024 x 768 pixels), and supports up to 24-bit true-color mode. |
|
Product link 2 |
Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP |
|
Product Description 2 |
The JN5169 is an ultra-low-power, high-performance wireless microcontroller suitable for ZigBee applications that allows OTA upgrade capability without external memory. |
|
Category Name 2: |
Transceiver |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring a very high link budget for bidirectional RF communication. The OL2385 is a 2-way RF channel with the most common modulation schemes for networking applications covering a full range of frequency bands from 160 up to 960 MHz |
|
Category Name 3: |
Wireless charging receiver |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
The NX1A4WP is an A4WP (Alliance for Wireless Power) compliant wireless power receiver front end. The integrated rectifier supports voltages of up to 20 V and is protected by an integrated automatic clamping function and an automatic over-power protection function. |
|
Category Name 4: |
DC-to-DC Boost Converter |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
The PCA9410 is highly efficient 3.0 MHz, 500 mA, step-up DC-to-DC converters, it converts input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.0 V. The PCA9410 delivers efficiency of up to 94 % enables an extended battery life in all portable designs. |
|
Category Name 5: |
RTC with battery backup |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal Oscillator. The PCF2129 has a selectable I2C-bus or SPI-bus, a backup battery switch-over circuit, a programmable watchdog function, a timestamp function, and many other features. |
|
Category Name 6: |
Security IC |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box. The A71CH includes a complete product support package that simplifies design-in and reduces time-to-market. |
|
Category Name 7: |
Low-rate multiplexor |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates, also features an internal LCD bias generation with voltage-follower buffers. The PCF85133 has a selectable backplane drive configuration: static or 2, 3, or 4 backplane multiplexing |
|
Document URL |
Title |
|---|---|
|
LPC54608 LCD Dual Frame Buffer with eXecute-In-Place (XIP) from Quad SPI flash |
|
|
https://www.nxp.com/docs/en/nxp/application-notes/AN12027.zip |
Connecting TFT LCD with LCD controller of LPC MCU |
|
High-performance PCB antennas for ZigBee networks |
|
URL |
|---|
|
URL |
|---|