Dongle drivers for Win 7 or Win 10 working with eclipse-based CodeWarrior versions.
How to install dongle drivers haspdinst
Download and Extract in a know folder.
Open CMD
Go to extraction directory path
Type haspdinst.exe -?
Type haspdinst.exe -install
C:\Users\n760\Downloads\dongle11.16.0.0_v6\x64_n6\FLEXID9_Windows_v7_80_x64>haspdist.exe -install
Operative System supported
- Windows 7 SP1
- Windows 7 SP1 Embedded standard (x86)
- Windows 8.1 SP1
- Windows Server 2008 R2 SP1
- Windows Server 2012 R2
- Windows Server 2016
- Windows 10 Version 1709