Release Announcement: Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0

Document created by dumitru-daniel.popa Employee on Dec 15, 2017Last modified by dumitru-daniel.popa Employee on Dec 16, 2017
Version 6Show Document
  • View in full screen mode

 

 

 

 

Product Release Announcement

Automotive Microcontrollers and Processors

Model-Based Design Toolbox

for SPT 2.0/2.5 v1.0.0

 

 

 

 

December 15, 2017

Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0   

This toolbox enables RADAR application development directly from MATLAB using a bit-exact NXP's Simulator for S32R specialized hardware. The following diagram shows the high level execution flows supported. 

Check this article to get familiar with the toolbox: RADAR Systems Design and Programming Made Simple with NXP’s Model-Based Design Toolbox 

 

Main Features:

  • Support for SPT commands:
    • ADD
    • FIR
    • HIST
    • IRDX2
    • IRDX4
    • MAXS
    • PDMA (Compression/Decompression)
    • RDX2
    • RDX4
    • SCP
    • SUB
    • VMT
    • WIN
  • Support for MATLAB on 32-bit and 64-bit (R2015aSP1, R2016a, R2016b, R2017a, R2017b)
  • Integrated help and examples into MATLAB documentation framework

 

NOTE:  A license is required to run toolbox (free of charge).

 

Download NXP’s Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0:

http://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MBDSPT

 

Getting Started Videos:

How To Install and Run NXP's Model-Based Design Toolbox for RADAR 

How To Detect Objects With RADAR Using NXP's Development Platforms 

 

Support:

NXP Model-Based Design Tools 

 

 

 

 

 

 

8 people found this helpful

Attachments

    Outcomes