Example MPC5744P 1b+2b_PERRAM_ECC_error_injection GHS614

File uploaded by David Tosenovjan Employee on Aug 31, 2017Last modified by David Tosenovjan Employee on Dec 28, 2017
Version 3Show Document
  • View in full screen mode

********************************************************************************
* Detailed Description:
* Purpose of the example is to show how to simulate Multi-bit or Single-bit ECC
* error in internal DMA TCD RAM (user must choose it in the option at the end of
* main function).
* EIM (Error Injection Module) is used to simulate a multi-bit or single-bit
* ECC error in DMA TCD RAM (Peripheral RAM).
* When corrupted data is accessed the IVOR1 exception handler is called in case
* of multi-bit ECC error (IVOR1 exception occurs) and FCCU_Alarm_Interrupt
* handler is called in case of single-bit ECC error (FCCU interrupt occurs).
* Both function calls MEMU handler.
* The example displays notices in the terminal window (connector J19 on
* MPC57xx_Motherboard)(19200-8-no parity-1 stop bit-no flow control on eSCI_A).
* No other external connection is required.
* ------------------------------------------------------------------------------
* Test HW:         MPC57xx_Motherboard + MPC5744P-144DC
* MCU:             PPC5744PFMLQ8,0N15P,QQAA1515N, Rev2.1B
* Fsys:            200 MHz PLL with 40 MHz crystal reference
* Debugger:        Lauterbach Trace32
* Target:          internal_FLASH, RAM
* Terminal:        19200-8-no parity-1 stop bit-no flow control
* EVB connection:  default
********************************************************************************

Outcomes