Example MPC5744P EIM RAM ECC error injection GHS614

File uploaded by Peter Vlna Employee on Aug 16, 2017
Version 1Show Document
  • View in full screen mode

********************************************************************************
* Detailed Description:
* DRUN mode with max core frequency(200MHz) generated from PPL0
* This example demonstrates ECC error injection to peripheral RAM
*  and ECC error reporting to MEMU
* ---------------------------------------------------------------------------------------------
* Test HW:  MPC57xx
* Maskset:  1N15P
* Target :  internal_FLASH
* Fsys:     200 MHz PLL with 40 MHz crystal reference
*          
********************************************************************************
Revision History:
1.0     Apr-04-2016     b21190(Vlna Peter)  Initial Version
1.1    Aug-15-2017     b21190(Vlna Peter)  EIM ECC RAM error injection to DMA added
*******************************************************************************/

Outcomes