Example MPC5674F eQADC_PMC_chnl_conv+calib CW210

File uploaded by David Tosenovjan Employee on May 30, 2017
Version 1Show Document
  • View in full screen mode

********************************************************************************
* Detailed Description:
* Initializes eQADC module, performs calibration and cyclically converts PMC
* internal channel as specified by macros CHOOSEN_PMC_ADC_CHNL,
* CHOOSEN_PMC_ADC_SCALE and CHOOSEN_PMC_ADC_COMMAND to check particular voltage
* level, displaying it into terminal window.
* No external connection required excluding terminal via eSCI.
* ------------------------------------------------------------------------------
* Test HW:         XPC567XKIT516 - MPC5674ADAT516 Rev.C, MPC567XEVBFXMB Rev.B
* MCU:             PPC5674FMVYA264
* Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A
* Fsys:            264/200/150/60 MHz
* Debugger:        Lauterbach Trace32
* Target:          internal_FLASH, RAM
* Terminal:        19200-8-no parity-1 stop bit-no flow control
* EVB connection:  default
********************************************************************************

Outcomes