********************************************************************************
* Detailed Description:
*
* Configures the FlexCANs to transmit and receive a CAN FD message with or without
* bit rate switching for data phase.
* Baudrate during arbitration phase is set to 500kbps, during data phase 2Mpbs.
*
* In this config, CAN_0 transmits a message. CAN_1 receives the message.
*
* EVB connection:
*
* CAN0-CANH on P15-1 to CAN1-CANH on P14-1
* CAN0-CANL on P15-2 to CAN1-CANL on P14-2
*
* NOTE! Termination resistor (120Ohm) have to be placed on transceivers output
*
* ------------------------------------------------------------------------------
* Test HW: X-MPC574xG-324DS + X-MPC574XG-MB
* Maskset: 1N81M
* Target : FLASH
* Fsys: 160 MHz PLL
*
********************************************************************************