********************************************************************************
* Detailed Description:
* This example content a basic PMPLL initialization and
* configuration of Mode Entry module and Clock Generation
* module for core1 and start of core0 and core0s from Core_Init function.
* Also containts Lauterbach multicore multi-Trace32 view script for multicore
* debugging puproses
********************************************************************************
* Test HW: Test HW: MPC57xx Motherboard + MPC5777M_512DS minimodule, MPC5777M,
* Test HW: MPC57xx
* Maskset: 1N83M (cut 2.0B)
* Target : internal_FLASH
* Fsys: 200MHz PLL0 as system clock
********************************************************************************
Revision History:
1.0 Jun-09-2015 b21190(Vlna Peter) Initial Version
1.1 Sep-20-2016 b21190(Vlna Peter) core0+core0s boot function added
*******************************************************************************