AUT-N1829 PT2000 Solenoid Driver for Direct Fuel Injection and Other Next-Generation Powertrain Applications

File uploaded by Elizabeth Hughes Employee on May 25, 2016Last modified by Renee Fortenberry on Dec 18, 2018
Version 3Show Document
  • View in full screen mode

The PT2000 is NXP's latest generation of solenoid driver solutions targeted for direct fuel injection (DFI) applications. The flexibility and capability of the PT2000 means it can be used to drive other loads in powertrain applications, including VVT, fuel pumps, and other DC motor loads. This technical session will provide an overview of the key features and capabilities of the PT2000, the software development tools, hardware and application. Examples for using the PT2000 for DFI and other power train applications will be discussed.

Outcomes