Demo
High Performance Enterprise Access Point OEM Reference Solutions for Layerscape and QorIQ families. Demo showcases 802.11AC based Enterprise Access Points showing >2.2Gbps of WIFI with Dual 11AC WIFI cards with very low CPU to provide head room for additional applications to be run. OEM Alpha Networks & Embedded Planet Reference Solutions for T1023 and LS1043
Features
Wireless Performance up to 2.5Gbps
Maximum ARM A53 or Power PC application headroom
Proven Wireless partners Quantenna, Celeno & QCA
Support for new multi-user MIMO transmission to groups of clients
NXP Recommends