NFMI Radio - Hearables Application Development Kit 1.0

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NFMI Radio - Hearables Application Development Kit 1.0

NFMI Radio - Hearables Application Development Kit 1.0

Demo

This demo showcases a bluetooth headset using NXP’s Near Field Magnetic Induction device NxH2280, enabling truly wireless streaming of voice, audio and data. The demo is built using the NxH2280 Application Development Kit for hearables

Features:

  • very power efficient audio and data streaming from ear-to-ear: HQ audio < 2.5 mW
  • works through human body with ultra-low absorption: SAR is 100 times lower than Bluetooth
  • ensures reliable and private communication

_______________________________________________________________________________________________________

Featured NXP Products:

_______________________________________________________________________________________________________

Picture of demo: implemented using headphone shells

148803_148803.pngpastedImage_20.png

Picture of NxH2280 ADK

148804_148804.pngpastedImage_21.png

C11

Labels (1)
100% helpful (1/1)
Version history
Last update:
‎05-06-2016 09:51 AM
Updated by: