HomeKit Enabled Chicken Coop with NFC Access Control

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

HomeKit Enabled Chicken Coop with NFC Access Control

HomeKit Enabled Chicken Coop with NFC Access Control

Demo

HomeKit accessory example and development system implementing a HomeKit controlled chicken coop door with NFC chicken identification, based on the Kinetis K64 microcontroller (MCU), HomeKit SDK, and Arcturus Networks IoT system

Features:

  • The Arcturus Networks uCMK64-IoT board is a 60x60mm module for developing secure IoT devices that require a combination of connectivity and control. Includes Ethernet and Wi-Fi connectivity.
  • HomeKit Software Development Kit (SDK) from NXP offers support for home automation applications using Apple HomeKit technology, delivering exceptional performance and advanced security.
  • NXP Kinetis K64 120MHz MCU based on the ARM® Cortex®-M4 core, 256 KB SRAM, 1 MB Flash, and with a rich suite of analog, communication, timing and control peripherals.
  • NXP NFC Controller PN7120, full NFC solution for easy integration into any OS environment, with integrated firmware and NCI interface designed for contactless communication at 13.56 MHz.

________________________________________________________________________________________________________

Featured NXP Products:

________________________________________________________________________________________________________

148688_148688.pngpastedImage_20.png

148689_148689.pngpastedImage_21.png

148690_148690.pngpastedImage_22.png

Labels (1)
Tags (2)
Comments

Do you have the source code for this project?

edk

Hi Paul Shackett, looking to see what code is available.

No ratings
Version history
Last update:
‎05-05-2016 10:14 AM
Updated by: