Hexiwear

Document created by edk Employee on Feb 11, 2016Last modified by Adrian Puga Candelario on Aug 1, 2019
Version 14Show Document
  • View in full screen mode

Demo

Hexiwear platform combines the style and usability found in high-end consumer devices, with the functionality and expandability of sophisticated engineering development platforms, making Hexiwear the ideal form factor for the wearable market, as well as other edge-node IoT solutions. Completely open-source and developed by MikroElektronika in partnership with NXP, the Hexiwear hardware includes the low power, high performance Kinetis K6x Microcontroller based on ARM Cortex-M4 core, the Kinetis KW40Z multimode radio SoC, supporting BLE in Hexiwear. The Hardware features included 6 on-board sensors such as Optical Heart Rate Monitor, Accelerometer and Magnetometer, Gyroscope, Temperature, Humidity, light and Pressure sensor's. Hexiwear also includes Color OLED Display, Rechargeable battery and External flash memory.

 

$49 NXP Hexiwear, IoT and Wearables development platform – ARMdevices.net

 

 

 

Hexiwear is supported with its own application for Android and iOS, so customers can connect the device to the cloud straight out of the box, without any additional software development. Hexiwear uses FreeRTOS, the Kinetis software development kit (SDK) and the Kinetis Design Studio IDE. The Hexiwear platform is also expandable with the option to add nearly 200 different, additional sensors through click boards™

    

Features

       Eye-catching small form factor (smaller than 2” by 2”) board with open source hardware with 7 NXP components and 8 sensors on-board.

       Designed for wearable applications with the onboard rechargeable battery, OLED screen and onboard sensors such as optical heart rate, accelerometer, magnetometer and gyroscope.

       Designed for IoT end node applications with the onboard sensor’s such as temperature, pressure, humidity and ambient light.

       Complete software solution with open source embedded software, cell phone apps and cloud connectivity.

       Flexibility to let you add the sensors of your choice from 180+ plug and play add on boards.

 

NXP Products Recommended

 

Other Links

 

Design Files

 

Capture2.JPG  hexiwar_watch.png

 

 

Hexiwear_docking_station.png

News

 

Contest

Blogs

Attachments

    Outcomes