Example MPC5643L-LVD_HVD_self_test+FCCU_F CW210

File uploaded by David Tosenovjan Employee on Feb 9, 2016
Version 1Show Document
  • View in full screen mode

********************************************************************************

* Detailed Description:

* Inject and handles HVD and LVD faults. Application also configures FCCU_F pins

* to see possible faults externally - normally these two pins toggles antiphase,

* in case error these pins toggles inphase. If you step the code not allowing

* alarm interrupt to be handled on time, device goes to safe mode and FCCU_F

* pins toggles in phase.

* ------------------------------------------------------------------------------

* Test HW:         xPC564xLKIT, PPC5643L Cut3 silicon

* Target :         internal_FLASH, RAM

* Fsys:            120 MHz PLL0

* Debugger:        Lauterbach Trace32

*                  PeMicro USB-ML-PPCNEXUS

* Terminal:        19200-8-no parity-1 stop bit-no flow control via LINFlex0

* EVB connection:  FCCU_F0 and FCCU_F1 connected to the scope - pay attention to

*                  J16 and J18 jumpers on mini-module (FCCU_F0 and FCCU_F1).

*

********************************************************************************

Outcomes