Example MPC5604E PinToggleStationery CW210

File uploaded by Martin Kovar Employee on Jan 12, 2016
Version 1Show Document
  • View in full screen mode

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes interrupts, blinking one LED by interrupt,

* initializes and display notice via UART terminal and then terminal ECHO.

*

*

* ------------------------------------------------------------------------------

* Test HW:         MPC5604EEVB64

* MCU:             PPC5604EEMLH 0N10D

* Terminal:        19200-8-no parity-1 stop bit-no flow control on LINFLEX_0

* Fsys:            40 MHz

* Debugger:        Lauterbach Trace32

*                  PeMicro USB-ML-PPCNEXUS

* Target:          RAM, internal_FLASH

* EVB connection:  JP17 connected to J38.7 (ADC CONN), jumpers J7,J8 position

*                  2-3 fit SCI tx and rx connected

*

********************************************************************************

Outcomes