Example MPC5777C-PinToggleStationery GHS714

File uploaded by David Tosenovjan Employee on Oct 1, 2015Last modified by David Tosenovjan Employee on Jun 29, 2017
Version 4Show Document
  • View in full screen mode

********************************************************************************

* Detailed Description:

* Application performs basic initialization, initializes interrupts, blinking

* one LED by Core0, second by Core1 (by interrupt), initializes and display

* notice via UART terminal and then terminal ECHO.

*

* ------------------------------------------------------------------------------

* Test HW:         MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C

* MCU:             PPC5777CMM03 2N45H CTZZS1521A

* Fsys:            PLL1 = core_clk = 264MHz, PLL0 = 192MHz

* Debugger:        Lauterbach Trace32

* Target:          internal_FLASH

* Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A

* EVB connection:  ETPUA30 (PortP P23-15) --> USER_LED_1 (P7-1)

*                  ETPUA31 (PortP P23-14) --> USER_LED_2 (P7-2)

*

********************************************************************************

Outcomes