The i.MX family is designed for use in smartphones, wireless PDAs, gaming and many other mobile wireless applications, Freescale's i.MX Family of applications processors are a leading solution in today's smartphone environment.
Based on ARM® core technology, the i.MX1, i. MXL, i.MX21, i.MX27 and i.MX31 are designed to offer low power consumption with real-world power performance and a high degree of integration to reduce your design time significantly.
The i.MX Family supports a broad range of industry-leading platforms such as those based on the Microsoft® Window® CE operating systems, Palm® OS, Linux® OS, and Symbian™ operating systems.
The i.MX portfolio is a leading solution in today's smartphone environment and is a central feature of Freescale's i.Smart smartphone reference design, providing power performance to our Innovative Convergence™ platforms.
We are committed to continually expanding our Innovative Convergence platforms to support new technologies and new services as they emerge into the marketplace, such as advanced display technologies including smart panels; streaming video; multiple operating systems; and the far-reaching capabilities of the personal server.
| Processor | CPU | Speed | FPU | DMA Channels | Embedded SRAM | Flash Boot | Video Acceleration | 2D/3D Graphics |
| i.MXS | ARM920T | 100MHz | No | 11 | No | NOR | No | No |
| i.MXL | ARM920T | 200MHz | No | 11 | No | NOR | DCT/iDCT Hardware Acceleration | 2D/3D Graphics Through Software |
| i.MX21S | ARM926EJ-S | 266MHz | No | 16 | 6KB | NAND or NOR | No | No |
| i.MX21 | ARM926EJ-S | 350MHz | No | 16 | 6KB | NAND or NOR | MPEG4 CIF 30 fps encoder and decoder | 2D/3D Graphics with external accelerator |
| i.MX27 | ARM926EJ-S | 400MHz | No | 16 | 45KB | NAND or NOR | H.264, MPEG-4, H.263 HW Enc/Dec; 24 fps VGA Full Duplex | No |
| i.MX31L | ARM1136JF-S | 532MHz | Yes | 32 | 16KB | NAND or NOR | MPEG4 VGA 30 fps Encode | No |
| i.MX31 | ARM1136JF-S | 532MHz | Yes | 32 | 16KB | NAND or NOR | MPEG4 VGA 30 fps Encode | Integrated 2-D/3-D Processing Unit with OpenGL® Support |
| i.MX35 | ARM1136JF-S | 532MHz | Yes | 32 | 128KB | NAND, NOR, MMC/SD | MPEG-4, H.264, ... | Integrated 2D Processing Unit (Z160 @133MHz) with OpenVG® 1.1 Support |
| i.MX51 | ARM Cortex-A8 | 800MHz | Yes | 32 | 128kB | NAND, NOR, MMC/SD | MJPEG, MPEG-2, MPEG-4, H.263/264, VC-1, DivX, RV10 | Integrated 2D (Z160 core @166MHz) and 3D (Z430 core @166MHz) Processing Unit with OpenVG® 1.1 and OpenGL ES® 2.0 / Direct3D Mobile Support |
| i.MX53 | ARM Cortex-A8 | 1GHz | Yes | 32 | 144kB | NAND, NOR, MMC/SD | MJPEG, MPEG-2, MPEG-4, H.263/264, VC-1, DivX, RV10 | Integrated 2D and 3D (Z430 core @200MHz) Processing Unit with OpenVG® 1.1 and OpenGL ES® 2.0 / Direct3D Mobile Support |