![Image Unavailable](http://cache.freescale.com/files/graphic/block_diagram/K40BDTN.jpg)
32-bit Kinetis MCUs represent the most scalable portfolio of ARM® Cortex™-M4 MCUs in the industry. Enabled by innovative 90nm Thin Film Storage (TFS) flash technology with unique FlexMemory (configurable embedded EEPROM), Kinetis features the latest low-power innovations and high performance, high precision mixed-signal capability.
For the Freescale Cup Challenge, we have provided several tutorials, example code and projects based on the twr-k40x256-kit. This board is part of the Freescale tower-system, a modular, reusable development platform that allows engineers to quickly prototype new designs.
The K40 chip is a 144 pin package with 512KB of Flash, 245Kb of Program Flash, 4KB of EEProm, and 64KB of SRAM.
Important Documents:
Reference Manual
Besides the Reference manual and the Datasheet, the most useful document for learning to program the K40 chip is the
Kinetis Peripheral Module Quick Reference
Data sheet
Errata
External Links
Freescale's Kinetis K40 Product Page