MPC5606B_FM25640B.rar

File uploaded by 利中 舒 on Jun 1, 2015
Version 1Show Document
  • View in full screen mode

MCU:MPC5606B

External Crystal Oscillator: 9.6M

System Core Frequency: 64MHz

DSPI Baute rate: 4Mbps

CPOL:0

CPHA:0

Receive and Transmit Interrupt: disable;use PA12 13 14 15 driver FM25640b;

the FM25640B's HOLD and WP pin all pull up to vcc.

attention:CONT

QQ:511437685

Attachments

Outcomes