MMA845x Breakout Board

Document created by Joshevelle Employee on Feb 16, 2015Last modified by Adrian Puga Candelario on Jan 21, 2020
Version 7Show Document
  • View in full screen mode

The MMA845xQ is a smart low-power, three-axis capacitive micromachined accelerometer up to 14 bits of resolution. This accelerometer is packed with embedded functions with flexible user-programmable options, configurable to two interrupt pins. Embedded interrupt functions allow for overall power savings relieving the host processor from continuously polling data. There is access to both low-pass filtered data as well as high-pass filtered data, which minimizes the data analysis required for jolt detection and faster transitions. The device can be configured to generate inertial wake-up interrupt signals from any combination of the configurable embedded functions allowing the MMA845xQ to monitor events and remain in a low-power mode during periods of inactivity.


Here is a Render of the MMA845x Breakout- Board downloaded from OSH Park:


MMA845x_Render_TOP_BOT.png

And here is an image of the Layout Design for this board:


MMA845x_GTL_GBL.png


In the Attachments section, you can find the Schematic Source File (.SCH), Schematic PDF File, Layout Source File (BRD), Gerber Files (GTL, GBL, GTS, GBS, GTO, GBO, GKO, XLN) and BOM for this Breakout-board.

 

If you are interested in more designs like this breakout board for other sensors, please go to Freescale Sensors Breakout Boards Designs – HOME

 

 


Outcomes