Example MPC5604B LINFlex LIN Master-Slave communication demo CW210
This demo performs a communication on LIN bus between two MPC5604B EVBs.
LinFlex0 LIN Master
********************************************************************************
* Detailed Description:
* - send header from a LIN Master
* - either receive data from a LIN Slave or transmit a data
* - no interrupt is used, just SW pooling
*
* ------------------------------------------------------------------------------
* Test HW: XPC560B 144 LQFP MINIMODULE, XPC56XX EVB MOTHERBOARD, SPC5604B 2M27V
* Target : internal_RAM, Flash
* LinFlex0: Lin Master, 19200 baudrate
* Fsys: 64 MHz PLL with 8 MHz crystal reference
*
* ------------------------------------------------------------------------------
* EVB connections and jumper configuration
*
* XPC56XX EVB MOTHERBOARD
* for LinFlex0 connection to the MC33661 LIN transceiver:
* - RXDA_SEL (near SCI !!!!) jumper over pins 1-2
* - TXDA_SEL (near SCI) jumper over 1-2
*
* for LIN Master functionality
* - VSUP (J6) jumper fitted
* lin xceiver will get +12V from the EVB
* - V_BUS (J14) jumper not fitted
* - MASTER_EN jumper fitted
* - LIN_EN jumper fitted
*
********************************************************************************
LinFlex0 LIN Slave
********************************************************************************
* Detailed Description:
* - receive header from a LIN Master
* - either receive data from a LIN Master or transmit a data
* - Filter can be enabled with the FILT_EN = 1
* - If filter is enabled TX interrupt is used to prepare data to send and
* RX interrupt to read received data
* - If filter is disabled SW polling is used
*
* ------------------------------------------------------------------------------
* Test HW: XPC560B 144 LQFP MINIMODULE, XPC56XX EVB MOTHERBOARD, SPC5604B 2M27V
* Target : internal_RAM
* LinFlex0: Lin Slave, 19200 baudrate
* Fsys: 64 MHz PLL with 8 MHz crystal reference
*
* ------------------------------------------------------------------------------
* EVB connections and jumper configuration
*
* XPC56XX EVB MOTHERBOARD
* for LinFlex0 connection to the MC33661 LIN transceiver:
* - RXDA_SEL (near SCI !!!!) jumper over pins 1-2
* - TXDA_SEL (near SCI) jumper over pins 1-2
*
* for LIN Slave functionality
* - VSUP (J6) jumper not fitted ...LIN transceiver will get +12V from the Master
* - V_BUS jumper not fitted
* - MASTER_EN jumper not fitted
* - LIN_EN jumper fitted
*
********************************************************************************