Example XPC5643LKIT PinToggleStationery DPM CW210

File uploaded by David Tosenovjan Employee on Aug 18, 2014Last modified by David Tosenovjan Employee on Jul 29, 2015
Version 3Show Document
  • View in full screen mode

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes interrupts, blinking one LED by interrupt, third LED by software

* loop, initializes and display notice via UART terminal and then terminal ECHO.

* Second core is started and second LED blinking is being performed by it.

* The example configures the device for maximum performance (OPTIMIZATIONS_ON)

* by initialization of instruction cache and enabling of branch prediction.

* Example suppose MCU is configured for DPM (Decoupled-parallel mode).

* Its intention is to offer advanced startup code additional to CW stationery.

*

* ------------------------------------------------------------------------------

* Test HW:         xPC564xLKIT, PPC5643L Cut3 silicon

* Target :         internal_FLASH, RAM

* Fsys:            120 MHz PLL0

* Debugger:        Lauterbach Trace32

*                  PeMicro USB-ML-PPCNEXUS

* Terminal:        19200-8-no parity-1 stop bit-no flow control via LINFlex0

* EVB connection:  default

*

********************************************************************************

Outcomes