Example XPC563MKIT PinToggleStationery CW210

File uploaded by David Tosenovjan Employee on Aug 18, 2014
Version 1Show Document
  • View in full screen mode

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes interrupts, blinking one LED by interrupt, second LED by software

* loop, initializes and display notice via UART terminal and then terminal ECHO.

*

* ------------------------------------------------------------------------------

* Test HW:        XPC563MKIT

* MCU:            PPC5633MMLQ80

* Fsys:           80/60/40/12 MHz

* Debugger:       Lauterbach Trace32

*                 PeMicro USB-ML-PPCNEXUS

* Target:         RAM, internal_FLASH

* Terminal:       19200-8-no parity-1 stop bit-no flow control on eSCI_A

* EVB connection: default

*

********************************************************************************

Outcomes