Example MPC5644A eQADC channel 146 conversion+calibration CW210

File uploaded by David Tosenovjan Employee on Aug 7, 2014Last modified by David Tosenovjan Employee on Feb 7, 2020
Version 3Show Document
  • View in full screen mode

********************************************************************************

* Detailed Description:

* Initializes eQADC module, performs calibration and converts channel 146

* (voltage level of VDD) to check core voltage level and displays it into

* terminal window. No external connection required excluding terminal via eSCI.

*

* ------------------------------------------------------------------------------

* Test HW:        XPC564AKIT208S and XPC564AKIT324S

* MCU:            SPC5644AMMG1,0M14X and SPC5644AMVZ1,0M14X

* Fsys:           150/132/120/12 MHz

* Debugger:       Lauterbach Trace32

*                 PeMicro USB-ML-PPCNEXUS

* Target:         RAM, internal_FLASH

* Terminal:       19200-8-no parity-1 stop bit-no flow control on eSCI_A

* EVB connection: default

*

********************************************************************************

Outcomes