Example MPC5643L TSENS Temperature_calculation CW210
********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* initializes and display notice via UART terminal and then terminal ECHO. It
* calculates temperature using TSENS0 and TSENS1 and prints it to the terminal.
*
* ------------------------------------------------------------------------------
* Test HW: xPC564xLKIT, PPC5643L Cut3 silicon
* Target : internal_FLASH, RAM
* Fsys: 120 MHz PLL0
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Terminal: 19200-8-no parity-1 stop bit-no flow control via LINFlex0
* EVB connection: default
*
********************************************************************************