ZigBee/Wi-Fi Connectivity Gateway for the Smart Home

Document created by edk Employee on Jun 9, 2014Last modified by Juan Rodarte on Sep 4, 2019
Version 13Show Document
  • View in full screen mode

Demo Owner AngelC

 

This demo shows the ability to control various wireless devices within a home network with a smart phone / Tablet. This is done by having a so-called gateway system consisting in Tower System TWR K60 Kinetis development module connected via Ethernet/Wi-Fi with a wireless router,  plus a Kinetis KW2x MCU device controls a ZigBee-based home automation 1.2 and a TCP/IP network using a single radio (Dual PAN) .

 

In brief, the Android application running in the tablet connects via Wi-Fi to the gateway, which translates every command to both ZigBee HA 1.2 and TCP/IP networks, thus enabling any Wi-Fi enabled device to control several devices even if using different communication protocols.

 

 

Features

  • ZigBee and TCP/IP connection
  • Android application

Featured NXP Products

ProductLink
Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 CoreArm® Cortex®-M4|Kinetis K60 100 MHz 32-bit Microcontrollers|NXP | NXP 
Kinetis K60 100 MHz MCU Tower System ModuleTWR-K60D100M|Tower System Board|Kinetis MCUs | NXP 

Attachments

    Outcomes