Metropolitan Area Network: Enabling Smart Cities - Demo

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Metropolitan Area Network: Enabling Smart Cities - Demo

Metropolitan Area Network: Enabling Smart Cities - Demo

Demo Owner: Michael L Dow

 

NXP's Metropolitan Area Network Demonstration Kit utilizes the latest IPv6 Mesh technologies and enables the Smart City of the future. This kit was built around a Smart Objects modem and IPv6 stack from Nivis based on the Kinetis K60 and the MC12311 sub-GHz radio. In this demo the Power PC P1025 Tower board acts as a Data Concentrator/Edge Router, gathering information from several battery powered wireless Smart Object end nodes—all managed via a Nivis’s Network Manager Software.

 

 

 

Features

  • Sub- 1 GHz communication
  • Metropolitan  Area Network Communication

Featured NXP Products


Development Hardware Used


Design Resources


 

Labels (1)
No ratings
Version history
Last update:
‎05-12-2014 03:51 PM
Updated by:
NXP Employee