i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签
  • General 294

讨论

排序依据:
iWave’s i.MX6 Qseven System on Module has been incorporated into the Golf Cart Guide System which is used to monitor the cart position, delay while supplementing the cart position, to identify the members with the player list in the clubhouse. The design also includes ensuring safety of golfers by giving warning messages during lightning, fog etc. iWave’s i.MX6 Qseven module was seamlessly integrated with customer carrier card. Given iWave’s design Quality and Technical Support client could easily adapt iWave’s SOM into their design. Key technology iWave has worked on this solution: Freescale i.MX6x Solo core Qseven SOM (extended commercial grade) ARM Cortex A9 core at 800MHz OS: Windows Embedded Compact 7 High brightness LCD display Touch panel AC’97 Audio Key input GPS WiFi SDIO interface USB memory iWave’s unique ability to provide qseven module and BSP support under one roof helped the client to shorten the product development life cycle and achieve quick time to market. iWave’s i.MX6 Qseven SOM iW-RainboW-G15M-Q7 has gained worldwide popularity due to the ease of usage for diverse range of applications. Along with this, availability of the iW-RainboW-G15D-Q7 (i.MX6 development/ i.MX6 evaluation board) and iWave’s in-house software BSP support for i.MX6 helps clients to validate the end application quickly and achieve short product development life cycle and quick time to market. For further information please write to mktg@iwavesystems.com or visit www.iwavesystems.com
查看全文
iWave Systems Technologies Pvt. Ltd., a leading innovative Embedded Product Engineering Services company headquartered in Bangalore, launches “i.MX 6 SBC - Industry's latest Pico ITX Board around Freescale Semiconductor’s i.MX 6 Solo/Dual Lite processor which is iWave’s 4th i.MX 6 based design” on 26-02-2013 in Embedded World 2013 Nuremberg Germany. Measuring just 10cm x 7.2cm, iWave’s i.MX6 SBC is a highly integrated platform for increased performance in “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Ultra Portable Devices, Home Energy Management Systems and Portable Medical Devices”. The i.MX 6 Solo/Dual Lite with ARM Cortex™-A9 single/dual cores running up to 1.0 GHz includes 2D and 3D graphics processors, 1080p video processing, and integrated power management. Each processor provides 32/64-bit DDR3/LVDDR3/LPDDR2-800 memory interface and a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth™, GPS, hard drive, displays, and camera sensors. iWave’s new i.MX6 Solo/ Dual Lite based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact platform that can be utilized across multiple embedded PCs, systems and industrial designs. The i.MX6 SBC from iWave with its features like DDR3 RAM, Dual Display, Dual camera inputs, Gigabit Ethernet, Micro SD & SD slots, Dual USB 2.0 hosts, USB 2.0 OTG, Audio Out/In & serial interfaces, enables developers/users to quickly develop/implement their application needs around i.MX6 processor and optimize the “development effort and time to market” of their products. The i.MX6 SBC from iWave helps to reduce system cost, supports ultra-small form factor, wide operating temperature range from -20 0 C to +85 0 C and is backed with a minimum five years longevity support. Highlights of iWave’s i.MX6 SBC: ARM Cortex A9@ 1GHz Dual Lite/Solo core 10cm x 7.2cm Pico-ITX form factor Single Board Computer HD 1080p encode and decode,3D video playback in high definition Includes HDMI v1.4, MIPI and LVDS display ports, MIPI camera, Gigabit Ethernet, multiple USB 2.0 and PCI Express Comprehensive security features include cryptographic accelerators, high-assurance boot and tamper protection Technical &quick customization support with 5+ years, Long term support About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details, please visit: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html email: mktg@iwavesystems.com
查看全文
This webtalk session provides an overview of the new ConnectCore 6 multichip module. The industry’s first SMT multichip module built on the Freescale i.MX6 application processor family. Offering pre-certified and fully integrated wireless connectivity options such as 802.11a/b/g/n and Bluetooth 4.0 plus unique system capabilities such as an independent Kinetis K/L on-module subsystem, built for reliability and long-term availability. The module targets applications in healthcare/medical, transportation, industrial and other markets. Visit the link below to view the webtalk video now: http://www.embedded-know-how.com/boards-a-modules-main/article/45-boards-modules/1699
查看全文
Freescale’s comprehensive home health hub (HHH) reference platform is designed to speed and ease development for emerging telehealth applications using seamless connectivity and data aggregation to provide remote access and improved healthcare management. It provides multiple connectivity options to obtain data from commercially available wired and wireless healthcare devices such as blood pressure monitors, pulse oximeters, weight scales, blood glucose monitors, etc. The HHH reference platform incorporates broad capabilities so that design engineers have flexibility in their next generation remote monitoring designs. In addition to connectivity for collecting data from healthcare devices, the HHH reference platform also provides connectivity to take action with the collected data by sharing it through a remote smart device with a display such as a tablet, PC or smartphone or through the Cloud. This connectivity gives the person being monitored and caregivers (including family, friends and physicians) a way to track and monitor health status as well as provide alerts and medication reminders. Most importantly, this interface delivers a real-time connection to caregivers to bring ease of mind and offers comfort and safety to the person being monitored. Features Automatic reporting of vital sign measurements Cloud connectivity and secure integration into medical vaults Pervasive mobile device access Daily activity alarms, security alarms and passive monitoring of safety sensors for early detection of injury or security risks Anytime consultation with monitoring center, medical staff, family and friends Anytime and intuitive access to trusted health resources Compelling user interface for a remote display  
查看全文
在IMX6的数据手册中发该芯片的SDIO接口支持SDXC这个标准,请问是否可以确认IMX6是支持512GB的SD卡?? The IMX6's SDIO interface supports SDXC.Can you confirm IMX6 support capacity of 512GB SD card? 
查看全文
e-con Systems' 13MP camera on eSOMiMX6 – iMX6 SOM Running Android now captures smiling faces. eSOMiMX6​ is a high performance Computer on Module based on Freescale i.MX6 Quad/Dual/Solo ARM™ Cortex-A9. This iMX6 SOM supports Android, Linux and WEC 2013 BSP. eSOMiMX6 - iMX6 System on Module​​​​​ The ACC-iMX6-CUMI1820CAM houses the e-CAM130_CUMI1820_MOD - 13 MP Camera module based on Aptina’s AR1820HS sensor and interfaces with our Ankaa’s i.MX6 processor over 4-lane MIPI CSI-2 interface. This See3CAM_CU130 can also stream Full HD (1920x1080) at 30fps and HD (1280x720) at 60fps in both uncompressed and compressed MJPEG formats. The 13MP camera has a dedicated, high-performance Aptina Image Signal Processor chip (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control) in addition to complete image signal processing pipeline that provides best-in-class images and video and the MJPEG compression. Target Applications: Document scanning cameras OCR Readers Electronic Microscope Smartphone & Tablets Video Conferencing Systems Next generation Ultra HD Webcams Medical/Diagnostic cameras Inspection cameras Optical Character Recognition Quality Control applications Advantages: Dedicated and high performance ISP on board Automatic still capture on smile detection Supports MJEPG format Standard S-Mount allows changeable Len (variable FOV, Focal Length etc) Enables compact design To watch the demo, please watch here: youtube.com/watch?v=QqtHNcWK_hM To get more details on this product, please visit: www.e-consystems.com/iMX6-som-system-on-module.asp​
查看全文
NOVPEK i.MX53 System Download the NOVPEK i.MX53 Brochure (PDF, 1.09mb) Includes NOVPEK i.MX53 Module 202 easily accessible IOMUX pins Arranged in 32x3 100mil pin headers Advanced Power Management (PM) development support via Add-on Card, various PM options available Multiple voltage settings for each peripheral voltage rail Accurate power consumption analysis framework for all 35 voltage rails on the i.MX53 On-board debug ports: JTAG and 16bit ETM Bootable with terminal support RS232 and TTL interfaces, only uses two i.MX53 pins All i.MX53 boot options Simplified firmware/software development through 10/100 Ethernet port SPI based, doesn’t consume the built-in FEC USB HOST port and USBOTG port that can be forced to HOST mode Component video out port SATA interface HDMI interface LVDS interface Highly integrated NovTech PM solution Multiple power-on events Reprogrammable for configurability   Click here for more information  
查看全文
Technical Session Added by iWavesystems on June 26, 2012 at 3:53am    
查看全文
e-con Systems announces their new System-On-Module aimed for Applications which require higher GPU performance and faster network connectivity. eSOMiMX6PLUS System-On-Module is based on NXP’s QuadPLUS/DualPLUS ARM Cortex™ A9 Processor running up to 1.2GHz, featuring 3 high speed Camera interfaces with support for 13MP Camera and supporting 802.11 ac Wi-Fi network. The eSOMiMX6PLUS at volumes is available at USD79 onwards and samples can be bought from the Webstore. Customers wanting to evaluate thee SOMiMX6PLUS, can do so by ordering the AnkaaPLUS development kit from e-con’s Webstore. The development kit, among other accessories, also includes a13MP camera board, 5MP camera board and 7” LCD panel. 
查看全文
i.CORE M6S/DL/D/Q i.Core M6S/DL/D/Q is the latest powerful i.MX6 SOM solution provided by Engicam. Equipped with single,dual light,dual or quad Cortex-A9 core, i.Core M6 is the smallest low-cost SOM for high-end multimedia applications. The full scalability of modules allows to create multiple products with different performance in a very short time to Market. The i.Core M6 family is now enhanced by the Dual Light version, and by commercial versions for powerful low-cost applications. Features Memories 1GB 64bit DDR3-1066  for i.Core M6Q 512MB 64bit DDR3-1066  for i.Core M6D 512MB 64bit DDR3-800  for i.Core M6DL 256MB 32bit DDR3-800 for i.Core M6S 256MB NAND Flash Graphics and Multimedia 1x Parallel LCD 18bit output 2x LVDS output 1x HDMI output Up to four simultaneous display driving support ( i.Core M6Q/D only) Up to two simultaneous display driving support ( i.Core M6S/DL only) Dual display up to WUXGA (1920x1200) and HD1080 OpenGL/ES 2.x 3D accelerator with OpenCL/EP support and OpenVG1.1 acceleration Multi-format HD1080 video decode and encode Parallel Camera Interface input Touch screen Peripherals 2x SD Card interface USB OTG HS, USB HS HOST, Uart, I2C, I2S, PCI Express SATA 3Gbps (i.Core M6Q/D only) Ethernet 10/100 Dimensions Standard SODIMM footprint 67,4x31.9 mm PCB size Very Low Profile Module ENGICAM - i.Core M6S/DL/D/Q
查看全文
Adeneo Embedded, a Freescale Connected Proven Partner, continues its commitment in working with Freescale on its i.MX product line. With Freescale’s announcement of the i.MX product roadmap (Freescale i.MX Roadmap blog) and Adeneo Embedded’s latest releases of Operating System BSPs for the i.MX6 platforms, the two companies strengthen further their collaboration and capabilities by bringing best products and services to their customers.   Adeneo Embedded has developed Android, Linux, QNX and Windows Embedded Compact BSPs for a wide range of Freescale’s i.MX products. Adeneo Embedded is the first company to develop the Windows Embedded Compact 2013 BSP on the i.MX6 platforms, supporting SABRE SD Board and SD Platform from Freescale, as well as many different 3 rd party boards including SABRE Lite based platforms and various System On Modules. Adeneo Embedded is also the official i.MX6 training partner of Freescale, jointly conducting about 60+ trainings each year across America and Europe .   Adeneo Embedded is pleased to see Freescale announcing the upcoming i.MX7 and i.MX8 series and will help customers designing products based on these new technologies with a complete portfolio of solutions and services to support the integration of Embedded OS, Middleware and Connected Applications.     About Adeneo Embedded Adeneo Embedded provides system integration, design, support and training services to companies seeking world-class expertise in embedded solutions using high-performance architectures. For over 10 years, Adeneo Embedded has helped clients, in all stages of development; create profitable, feature-rich products that incorporate software and hardware solutions based on Windows Embedded, Windows Phone and Windows 8 operating systems. Close working partnerships with industry-leading silicon and software vendors allow Adeneo Embedded to apply its experience to a wide range of embedded solutions for the automotive, industrial, medical,  multi-media, navigation,  networking, mobile and wireless markets. Adeneo Embedded has a global sales and support network backed by engineering offices in North America and Europe.   © 2013 Adeneo Embedded. All Rights Reserved. All other brands or product names are the property of their respective holders   Further information For more information about Adeneo Embedded competences, products and services around Windows Embedded technologies:   visit Adeneo Embedded dedicated web site                 www.adeneo-embedded.com Adeneo Embedded General sales contact                    sales@adeneo-embedded.com   For a local contact in   Central Europe, contact Michael Heinz                      mheinz@adeneo-embedded.com South&North Europe, contact Jeremy Delicato         jdelicato@adeneo-embedded.com America, please contact Mike Ruiz                            mruiz@adeneo-embedded.com Asia, please contact Vijay Raisinghani                       vraisinghani@adeneo-embedded.com
查看全文
DSC_0074 Added by iWavesystems on April 3, 2012 at 8:58am    
查看全文
i.MX6 quad-core Cortex-A9 CPU, 1.2GHz Up to 4GB DDR3 and 32GB on-board SSD storage Integrated GPU and 1080p VPU, dual display support WiFi, BT 3.0, GbE, PCIe, SATA, 5x USB, 5x UART, 2x CAN Linux, Android ICS and Windows Embedded Compact 7 Miniature size - 75 x 65 x 6 mm CM-FX6-iMX6 is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) designed to serve as a building block in embedded applications. CM-FX6 is based on the i.MX6 application processor featuring a highly scalable single/dual/quad core Cortex-A9 CPU at up to 1.2GHz coupled with powerful graphics and video processing units. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD. In addition, CM-FX6 features a wide range of industry standard interfaces – Gigabit Ethernet, WiFi 802.11, Bluetooth, PCIe, SATA, USB, RS232 and CAN bus. CM-FX6 is provided with comprehensive documentation and full ready-to-run SW support for Linux, Android and Windows Embedded Compact 7 operating systems. CM-FX6-iMX6 Detailed Spec CM-FX6-iMX6 Block Diagram CM-FX6-iMX6 Development Kit CM-FX6-iMX6 Online Pricing
查看全文
Product Features: SMARC Development kit pre-loaded with Linux OS Kit includes: (1). REV-SA01 SMARC Evaluation Carrier Board in 3.5" SBC Form Factor (2). SMA-IMX6QI Quad Core SMARC Module (3). Power Adapter: AC Input: 100-240V DC Output: 5.0V (4). Power Cable (5). Mini-USB Cable (6). Pre-loaded OS on onboard eMMC
查看全文
MOZART SBC - i.MX51 Single Board Computer Added by Michele Cecchettini on August 25, 2010 at 10:02am http://imxcommunity.org/photo/mozart-sbc-imx51-single-board/next?context=latest   > CPU: i.MX51 800 MHz CortexA8 > HD720 decoding > 512MB DDR2 SDRAM > Real World Connectors: DVI, USB, AUDIO, ETHERNET > Expansion Connectors > Dimensions: 120 x 100 mm > Supply: 10-26 V http://www.msystemitaly.com/files/mozart_flyer.pdf
查看全文
Added by Renato Frias on May 19, 2010 at 4:29pm     http://www.youtube.com/watch?feature=player_embedded&v=kpIkE1LQCsg   Uploaded by renatofrias55 on May 19, 2010 Freescale's i.MX25 PDK booting from SD card with a splash screen bitmap loaded from SD also on u-Boot start up. The LCD blinks when Linux takes over the Framebuffer. For more details, see: http://www.imxdev.org/wiki/index.php?title=I.MX25_PDK_U-boot_SplashScreen Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?v=2CPUAsNWk5Q&feature=player_embedded   Uploaded by Charbax on Jan 10, 2012 Optimum Semiconductor Technologies Inc shows this single-core Freescale i.MX53 ARM Cortex-A8 and single-core AmLogic ARM Cortex-A9 based Android Set-top-box for $100-$120 depending on order quantity. Category: Science & Technology License: Standard YouTube License  
查看全文
We are delighted to announce the launch of a very special Micro SOM, eSOMiMX6-micro. This high performance system on module is based on NXP i.MX6 Quad/Dual ARM Cortex-A9 Processor. Meissa-I, the evaluation kit for this iMX6 Micro SOM is also the smallest RDK in the industry. The customer who wanted a low power micro SOM for building their ultra-compact devices like Wearables, Medical Imaging, Handhelds etc, we have our eSOMiMX6-micro system on module which based on NXP i.MX6 Quad/Dual Core ARM Cortex-A9 processor in a small form factor of 54mm x 20mm with 10mA in suspend current. eSOMiMX6-micro: iMX6 Micro System-on-Module To get more details on this product, please visit: https://www.e-consystems.com/iMX6-micro-som-system-on-module.asp
查看全文
ConnectCore® i.MX53 / Wi-i.MX53 Freescale i.MX53 Cortex A8 system-on-module The network-enabled ConnectCore for i.MX53 is a highly integrated and future-proof system-on-module (SoM) solution based on the new Freescale i.MX53 application processor with a high performance 1 GHz ARM Cortex-A8 core, wired and wireless connectivity, powerful 1080p/720p video encoding/decoding capabilities, dual-CAN bus interface and a complete set of peripherals.   The ConnectCore for i.MX53 family builds on the successful ConnectCore for i.MX51 modules by providing a form factor compatible option with significantly improved processing, memory, video and connectivity capabilities. It is a scalable and energy-efficient module family that is ideal for medical devices, security/surveillance equipment, industrial applications, kiosk systems and digital signage integration. Modules in the ConnectCore i.MX family feature the design, development and administrative advantages offered by the iDigi® Device Cloud™. This secure, highly scalable platform seamlessly ties enterprise applications and remote devices together.   iDigi Manager Pro empowers IT, network operations and customer support organizations to conquer the challenges of managing equipment in their device networks. Network managers can remotely configure, upgrade, monitor and troubleshoot remote devices, and create applications that improve productivity, speed and efficiency.   Integrated secure wireless 802.11a/b/g/n Wi-Fi WLAN Powerful 2D/3D graphics, 1080p video Support for Embedded Linux, Microsoft Windows Compact 7 and Android Industrial operating temperature system-on-module (SoM) Secure, anywhere management using iDigi Manager Pro™   http://www.digi.com/products/wireless-wired-embedded-solutions/solutions-on-module/connectcore/connectcore-wi-mx53#overview
查看全文
Technical Session Added by iWavesystems on June 26, 2012 at 3:45am    
查看全文