REX - Freescale iMX6 Opensource Project
Designed by FEDEVEL Academy
Based on Freescale i.MX6 CPU. This is an open source project. All documents are free for download, including Schematic and PCB files.
The iMX6 Rex Module is also used for teaching about Schematic Design and Advanced PCB Layout at FEDEVEL Academy.
Module Specification
- Freescale iMX6 processor, up to 1.2GHz / 4 cores
- Soldered down DDR3-1066 (533MHz), up to 4GB
- 10/100/1000 Mbps Ethernet
- 1x HDMI (up to QXGA 2048×1536)
- 1x LVDS (up to WUXGA 1920×1200)
- 1x PCIE
- 1x SATA
- On board SPI Flash up to 32Mb
- 1x SD, 1x MMC
- 2x USB
- 3x UART, 3x I2C, 1x SPI
- Digital audio
- JTAG
- User LED, power LED
- 2x high speed board to board connectors (only one required)
- Size: 70 x 40 mm (smaller than a credit card)
- Input power: 7 to 24 V (DC)
Releated posts