REX - Freescale iMX6 Opensource Project

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

REX - Freescale iMX6 Opensource Project

REX - Freescale iMX6 Opensource Project

REX - Freescale iMX6 Opensource Project

Designed by FEDEVEL Academy

Based on Freescale i.MX6 CPU. This is an open source project. All documents are free for download, including Schematic and PCB files.

The iMX6 Rex Module is also used for teaching about Schematic Design and Advanced PCB Layout at FEDEVEL Academy.

Module Specification

imx6_rex_module_top_150px

  • Freescale iMX6 processor, up to 1.2GHz / 4 cores
  • Soldered down DDR3-1066 (533MHz), up to 4GB
  • 10/100/1000 Mbps Ethernet
  • 1x HDMI (up to QXGA 2048×1536)
  • 1x LVDS (up to WUXGA 1920×1200)
  • 1x PCIE
  • 1x SATA
  • On board SPI Flash up to 32Mb
  • 1x SD, 1x MMC
  • 2x USB
  • 3x UART, 3x I2C, 1x SPI
  • Digital audio
  • JTAG
  • User LED, power LED
  • 2x high speed board to board connectors (only one required)
  • Size: 70 x 40 mm (smaller than a credit card)
  • Input power: 7 to 24 V (DC)

Releated posts

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎04-30-2014 06:58 AM
更新者: