REX - Freescale iMX6 Opensource Project
Designed by FEDEVEL Academy
Based on Freescale i.MX6 CPU. This is an open source project. All documents are free for download, including Schematic and PCB files.
![](http://www.imx6rex.com/wp-content/uploads/2014/01/iMX6-Rex-in-Development-Baseboard-Top-1024x768.jpg)
The iMX6 Rex Module is also used for teaching about Schematic Design and Advanced PCB Layout at FEDEVEL Academy.
Module Specification
![imx6_rex_module_top_150px](http://www.imx6rex.com/wp-content/uploads/2013/05/imx6_rex_module_top_150px.jpg)
- Freescale iMX6 processor, up to 1.2GHz / 4 cores
- Soldered down DDR3-1066 (533MHz), up to 4GB
- 10/100/1000 Mbps Ethernet
- 1x HDMI (up to QXGA 2048×1536)
- 1x LVDS (up to WUXGA 1920×1200)
- 1x PCIE
- 1x SATA
- On board SPI Flash up to 32Mb
- 1x SD, 1x MMC
- 2x USB
- 3x UART, 3x I2C, 1x SPI
- Digital audio
- JTAG
- User LED, power LED
- 2x high speed board to board connectors (only one required)
- Size: 70 x 40 mm (smaller than a credit card)
- Input power: 7 to 24 V (DC)
Releated posts