We are testing Android OS on our i.mx515 's prototype board. We have a problem at the state "Android init". We cannot go to Android home screen. Please refer to log file and lcd display in attatched file.
android init
android_probe pdata: c0492694
android_bind
mass_storage_function_add
android_usb gadget: Number of LUNs=3
adb_function_add
android_usb gadget: android_usb ready
Suspend udc for OTG auto detect
fsl-usb2-udc: bind to driver android_usb
pmic_rtc pmic_rtc.1: setting system clock to 1970-01-01 00:00:13 UTC (13)
Freeing init memory: 148K
mmc0: new high speed SDHC card at address 1234
mmcblk0: mmc0:1234 SA04G 3.68 GiB
mmcblk0: p1 p2 p3 < p5 p6 > p4
init: cannot open '/initlogo.rle'
kjournald starting. Commit interval 5 seconds
EXT3 FS on mmcblk0p2, internal journal
EXT3-fs: mounted filesystem with writeback data mode.
kjournald starting. Commit interval 5 seconds
EXT3 FS on mmcblk0p5, internal journal
EXT3-fs: mounted filesystem with writeback data mode.
kjournald starting. Commit interval 5 seconds
EXT3 FS on mmcblk0p6, internal journal
EXT3-fs: mounted filesystem with writeback data mode.
init: cannot find '/system/etc/install-recovery.sh', disabling 'flash_recovery'
enabling adb
adb_open
# gsl: module license 'Proprietary' taints kernel.
Disabling lock debugging due to kernel taint
warning: `zygote' uses 32-bit capabilities (legacy support in use)
pmem: request for physical address of pmem region from process 1924.
request_suspend_state: wakeup (3->0) at 18037871673 (1970-01-01 00:00:28.270816262 UTC)
^C
#
Could you please advise the step sequence of software while console print android init until android boot complete(go to home screen) ? Thank you.