Variscite introduces the Smallest Freescale i.MX6 Quad Cortex-A9 System-on-Module in the Embedded Market

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Variscite introduces the Smallest Freescale i.MX6 Quad Cortex-A9 System-on-Module in the Embedded Market

Variscite introduces the Smallest Freescale i.MX6 Quad Cortex-A9 System-on-Module in the Embedded Market

Measuring only 20mm x 50mm, the DART-MX6 from Variscite is the smallest System-on-Module (SoM) supporting Freescale’s i.MX6 quad and dual core ARM Cortex-A9™ processor.

The DART-MX6 offers impressive performance and scalability. Together with optimized power consumption this miniature sized SoM is ideal for portable and battery operated embedded systems.

The DART-MX6 highly integrated connectivity includes dual band Wi-Fi/BT with optional MIMO, dual USB, Gigabit Ethernet, PCIe and A/V interfaces. Furthermore, the system supports industrial operating temperatures.

Performing as the DART-MX6 carrier board, the VAR-DT6CustomBoard completes an attractive full reference kit, which can be used for customers’ evaluation, development and end-product mass production.

Key features of the DART-MX6 include:

- Miniature size: 20mm x 50mm x 4mm

- Freescale i.MX6 800MHz Quad/Dual ARM Cortex-A9

- Up to 1GB LP-DDR2 and 32GB eMMC

- Certified Wi-Fi 802.11 a/b/g/n 2.4/5GHz with optional 2x2 MIMO

- Bluetooth 4.0/BLE

- Full 1080p video encode/decode capability

- Vivante GPU 2D/3D graphics accelerator

- Display: 2x LVDS, HDMI1.4, MIPI DSI

- 10/100/1000 Mbps Ethernet

- USB 2.0: Host, OTG

- PCIe

- Audio In/Out

- Camera inputs: MIPI CSI, parallel

- Dual CAN, UART, I2C, SPI

- Industrial temperature

- OS: Linux Yocto, Android

Availability and Pricing:

The DART-MX6 SoM and development kits are available now.

Email sales@variscite.com or call +972 9 9562910 for more information

About Variscite:

Variscite is a leading System on Modules (SoM) and Single-Board-Computer (SBC) design and manufacture company. A trusted provider of development and production services for a variety of embedded platforms, Variscite transforms clients’ visions into successful products.

Learn more about Variscite, visit www.variscite.com

Attachments
No ratings
Version history
Last update:
‎07-28-2015 01:12 AM
Updated by: