All engineers – and most anyone – love to make things spin, right? That explains the revenue made on those fidget spinners. The inventor is a genius! OK ok … now back to MCUs … the i.MX RT MCU motor control demos are some of the most highly viewed demos. So what makes the i.MX RT1010 device ideal for motor control applications? Is it the FlexPWM? The ADC? Or just the raw performance of this 500 MHz MCU? The answer – all of the above. The i.MX RT1010 MCU is an ideal solution for a single motor and here’s why:
And let’s not forget about software. The MCUXpresso SDK for i.MX RT products includes the motor control libraries (for BLDC, PSMS, and ACIM). SDK examples are also included and are based on these libraries.
Check out this demo video here.
You must be a registered user to add a comment. If you've already registered, sign in. Otherwise, register and sign in.