Smart Peephole

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Smart Peephole

Smart Peephole

 

Overview

Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs, and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance.

Features

  • Smart Peephole implement camera capture and LCD display function at the same time.
  • Touch screen to trigger JPEG compression and storage.
  • User can take it as a reference for basic framework for video transfer.
  • Optional WiFi & BLE module to transmit the captured information to the user.

Use Cases

  • Home secure.
  • Supervising children and pets.
  • Loss prevention.
  • Locating bugs and pests.
  • Vandalism deterrence.

Block Diagram

Block Diagram-Smart_Peephole-PNG.png

Products

Category MCU
Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core 
Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.

 

Category RTC
Product URL PCF85063TP: Tiny Real-Time Clock/calendar 
Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.

 

Category Wireless
Product URL 1 QN902X: Ultra low power Bluetooth LE system-on-chip solution 
Product Description 1 QN902x is an ultra-low power, high-performance and highly integrated Bluetooth LE solution.
Product URL 2 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution 
Product Description 2 The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
标签 (2)
无评分
版本历史
最后更新:
‎10-20-2020 06:10 AM
更新人: