Overview
The QorIQ® P1025 Data Concentrator reference design will instantly discover and connect with multiple smart energy meters.
- Featuring an Advanced Metering Infrastructure (AMI), the data concentrator enables bi-directional real-time monitoring and control
- The data concentrator also enables real-time metering and monitoring on multiple meters and transfers real-time information back to the utility server via a 3G uplink
Features
- High-performance QorIQ® P1025 processor with up to 1300 DMIPS available to implement complex usage cases
- Discovers and interfaces to smart metering devices; implements device machine message specification (DLMS) protocol to standardize communications
- Broadcast capability to the utility server using a 3G uplink card and Power Line Communications (future development)
Board
Design Resources