RDMPC8349EMSIB: MPC8349E-mITX Media Server-in-a-Box Reference Platform

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RDMPC8349EMSIB: MPC8349E-mITX Media Server-in-a-Box Reference Platform

RDMPC8349EMSIB: MPC8349E-mITX Media Server-in-a-Box Reference Platform

Overview

The NXP® MPC8349E-mITX Media Server-in-a-Box solution is a turnkey hardware/software reference platform for home media servers with advanced NAS capabilities.

  • Based on the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and standards-compliant software from Mediabolic
  • This platform solution is designed to help OEMs and ODMs accelerate the development process and speed time-to-market for next-generation home media servers
  • Designed to enable consumers to share and store multimedia files, such as video, DVD backups, music and photos, throughout the digital home

Features

MPC8349E mITX reference platform features:

In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features:

  • 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch
  • Four-port USB 2.0 interface
  • On-board 4-port PCI serial advanced technology attachment (SATA) controller
  • 32-bit PCI slot, and a 32-bit MiniPCI slot
  • FLASH memory slot
  • Robust memory subsystem
  • Two-port RS-232C interface
  • Power supply
  • SATA hard drive


Mediabolic Media Server Sofware Features:

  • Interoperability
    • UPnP AV 1.0 compliant
    • Designed to meet DLNA guidelines
  • Synchronization
    • Synchronizes content from any selected directory, local or networked
    • Continuous directory monitoring for content updates, local or networked
  • Optimized for Networked Media
    • Aggregates all media resources on the network into a single, unified end-user presentation
    • Can present multiple servers in a single content directory
    • Unlimited simultaneous media streams
  • Enjoyable End-User Experience
    • Access to available music and photo metadata
    • Automatic generation of photo thumbnails
    • Detection of music thumbnails (album art)

Block Diagram

RDMPC8349E_MIB_BLKDIA.jpg

Board

RDMPC8349E_MIB_PRDIMG.jpg

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-11-2020 12:22 PM
更新者: