NXP brings a broad portfolio of proven PowerQUICC® network communications products, firmware and reference designs that support multiple network interfaces. These reference designs have the flexibility to integrate new features and are adaptable across product lines to protect your investment and maintain an edge over the competition.
The NXP® MPC8323E-RDB is a turnkey hardware/software reference platform designed to rapidly provide the core elements of tomorrow's multiservice gateway products.
Built on Power Architecture technology, the MPC8323E-RDB leverages the processing power of the MPC8323E PowerQUICC II Pro integrated communications processor.
MPC8323E Integrated Multiservice Gateway features:
Board Interfaces:
Development Environment
Our well established vertical ecosystem provides customers with the exact development flow they desire.
The MPC8323E-RDB is kitted with: