RDHOENRGYGTWAY: i.MX28/MC13224V - Home Energy Manager Reference Platform

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RDHOENRGYGTWAY: i.MX28/MC13224V - Home Energy Manager Reference Platform

RDHOENRGYGTWAY: i.MX28/MC13224V - Home Energy Manager Reference Platform

Overview

The NXP® Home Energy Manager (HEM) reference platform features an i.MX283 application processor, MC13224V ZigBee® module, 9S08QE32 MCU and MC34726 DC/DC buck. The reference platform is aimed at jumpstarting customer developments around the HAN (Home Area Network).

Comprises a control board based on the low-power, yet powerful i.MX283 running connectivity interfaces to the:

  • Smart meter
  • Home automation system
  • Broadband IP network
  • User interface
  • Micro-grid generation unit

In order to accommodate a fast-paced changing connectivity landscape, the control board features extension connectors ready for:

  • Powerline modems
  • GPRS/3G data modem
  • U-SNAP connectivity peripherals
  • Mass storage cards

Features

Low-power

  • Based on the latest low-power NXP® Arm9™ i.MX283  processor including integrated power management and supporting advanced voltage and frequency scaling techniques for optimized power consumption
  • Running Our low-power ZigBee radio
  • 1.5W max at full operating speed

Low-cost

  • Unique integration on the i.MX283 eliminates external components, enables 4-layer PCB

Complete solution available

  • Source code
  • Hardware schematics
  • Gerbers
  • Bill of materials

Complimentary software available through 3rd party partners

  • Linux based frameworks
  • Windows Embedded Compact 7 based framework
  • Java-based framework
  • Remote In-Home Display software

Block Diagram

IMX28_HEG_BD.jpg

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-11-2020 04:30 PM
更新者: