Overview
This reference design describes the design of a 3-phase BLDC (Brushless DC) motor drive, which supports the NXP® 56F80X and 56F83XX Digital Signal Controllers (DSCs).
- The speed-closed loop BLDC drive using an encoder sensor is implemented
- The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, compressors, air conditioning units, pumps or simple industrial drives required high reliability and efficiency)
Features
Block Diagram
Board
Design Resources