Overview
This reference design enables development of a vector control algorithm for a three-phase AC induction motor implemented on NXP® digital signal controllers MC56F8013/MC56F8023.
- Targeted mainly at consumer and industrial applications
- Cost-effective and highly reliable, the algorithm implements a single shunt current sensing, eliminating the need for more than one sensor
- High range of motor operating speeds up to 18000RPM
- An adaptive closed loop rotor flux estimator enhances control performance and increases the overall robustness of the system
- A reference manual provides a detailed description of the application, including a design of hardware and software
Features
3-phase AC induction motor drive
Designed to fit into consumer and industrial applications
Uses 56F8013 or 56F8023 32 MIPS Digital Signal Controller
Running on a 3-phase High Voltage Power Stage
Control technique incorporating:
FreeMASTER software control interface (motor start/stop, speed setup)
FreeMASTER software monitor
FreeMASTER software graphical control page (required speed, actual motor speed, start/stop status, DC-Bus voltage level, motor current, system status)
FreeMASTER software speed scope (observes actual and desired speeds, DC-Bus voltage and motor current)
FreeMASTER software high-speed recorder (reconstructed motor currents, vector control algorithm quantities)
DC-Bus overvoltage and undervoltage, overcurrent protection
Block Diagram
Board
Design Resources