RD56F80PMSVC: Sensorless PM Motor Drive for H-axis Washer Reference Design Using MC56F80xx

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RD56F80PMSVC: Sensorless PM Motor Drive for H-axis Washer Reference Design Using MC56F80xx

RD56F80PMSVC: Sensorless PM Motor Drive for H-axis Washer Reference Design Using MC56F80xx

Overview

This reference design is for a sensorless permanent magnet (PM) motor drive single-chip solution based on the NXP® DSC56F80XX digital signal controller (DSC).

  • An electronically controlled three phase PM motor provides a unique feature set with the higher efficiency and power density
  • This application presents a motor control technique of PM motor without a need to use a rotor position transducer
  • This technique particularly targets horizontal axis (H-axis) washing machine with belt drive in fractional horsepower range
  • A designer reference manual provides a detailed description of the application, including the design of the hardware and the software

Features

  • Designed to fit into consumer and industrial applications
  • MC56F80XX digital signal controller
  • 3-phase AC/BLDC High Voltage Power Stage Board
  • 1-phase line input 110/230VAC 50/60Hz
  • Apliance PM motor
  • Initial rotor position detection
  • Full torque at motor start-up
  • Field weakening Application based on C-callable library functions (GFLIB, GDFLIB, MCLIB, ACLIB)
  • Current control loop
  • Speed control loop with Field weakening
  • Flash: ~ 6KB, RAM ~ 1.5KB
  • FreeMASTER based control pages

Block Diagram

WT-3586_MC56F8013BD.jpg

Board

demo8013.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 06:46 PM
更新人: