RD56F801XBLDCHS: 3-Phase BLDC Motor Control with Hall Sensor Reference Design using 56F801X DSCs

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RD56F801XBLDCHS: 3-Phase BLDC Motor Control with Hall Sensor Reference Design using 56F801X DSCs

RD56F801XBLDCHS: 3-Phase BLDC Motor Control with Hall Sensor Reference Design using 56F801X DSCs

Overview

This reference design describes the design of a 3-phase BLDC (Brushless DC) motor drive, which supports the NXP® 56F801X Digital Signal Controllers (DSCs).

  • The speed-closed loop and torque control BLDC drive using a Hall sensor is implemented
  • The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, compressors, air conditioning units, pumps or simple industrial drives required high reliability and efficiency)

Features

  • Voltage control of BLDC motor using Hall sensor
  • Targeted for 56F801X Digital Signal Controllers
  • Running on 3-phase Motor Board
  • Control technique incorporates:
    • Voltage BLDC motor control with speed-closed loop
    • Current feedback loop
  • Manual interface
  • DCBus undervoltage fault protection

Block Diagram

RD56F801XBLDCHSBD.jpg

Board

APMOTOR56F80001IMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 10:44 AM
更新人: